Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
Interpower
iec206032020products
Multifunction Power Entry Modules
Interpower
iec206032020products
Multifunction Power Entry Modules
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
83543030
Vertical Mode
Expand Table
Langue préférée du catalogue
EN
Reset filters
Vignette
PREVIEWPERLINE
ORDERNO
access outlet
ACCESS_OUTLET
ce marking
CE_MARKING
circuit breaker
CIRCUIT_BREAKER
class
CLASS
color
COLOR
filter
FILTER
flammability rating
FLAMMABILITY_RATING
fuse
FUSE
fuse size
FUSE_SIZE
general material
GENERAL_MATERIAL
int'l current rating
INT_L_CURRENT_RATING
int'l voltage rating
INT_L_VOLTAGE_RATING
mounting style
MOUNTING_STYLE
n.a. current rating
N_A__CURRENT_RATING
n.a. voltage rating
N_A__VOLTAGE_RATING
number of fuses
NUMBER_OF_FUSES
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
83110131
no
yes
no
Class I
Black
no
See Remarks
yes
5x20mm
Thermoplastic
10A
250VAC
Screw Mount
10A
250VAC
1(not included)
83110141
no
yes
no
Class I
Black
no
See Remarks
yes
5x20mm
Thermoplastic
10A
250VAC
Snap-in
10A
250VAC
1(not included)
83110170
no
no
no
Class I
Black
no
UL 94 V-0
yes
5x20mm
Thermoplastic
A
VAC
Screw Mount
10A
250VAC
2(not included)
83110180
no
no
no
Class I
Black
no
UL 94 V-0
yes
5x20mm
Thermoplastic
A
VAC
Snap-in
10A
250VAC
2(not included)
83510170
no
yes
no
Class I
Black
no
UL 94 V-0
yes
5x20mm
Thermoplastic
10A
250VAC
Snap-in
6A
250VAC
1(not included)
83511410
no
no
no
Class I
Black
no
UL 94 V-0
yes
¼ x 1¼ 5x20mm
Thermoplastic
10A
250VAC
Screw Mount
610A
250VAC
1 or 2(not included)
83543001
no
no
no
Class I
Black
no
See Remarks
yes
¼ x 1¼ 5x20mm
PBT
10A
250VAC
Snap-in
10A
120250VAC
1(not included)
83543011
no
no
no
Class I
Black
no
See Remarks
yes
¼ x 1¼ 5x20mm
PBT
10A
250VAC
Snap-in
10A
120250VAC
2(not included)
83543020
no
no
no
Class I
Black
no
See Remarks
yes
¼ x 1¼ 5x20mm
PBT
10A
250VAC
Snap-in
10A
120250VAC
1(not included)
83543021
no
no
no
Class I
Black
no
See Remarks
yes
¼ x 1¼ 5x20mm
PBT
10A
250VAC
Snap-in
10A
120250VAC
1(not included)
83543030
no
no
no
Class I
Black
no
See Remarks
yes
¼ x 1¼ 5x20mm
PBT
10A
250VAC
Snap-in
10A
120250VAC
2(not included)
83543031
no
no
no
Class I
Black
no
See Remarks
yes
¼ x 1¼ 5x20mm
PBT
10A
250VAC
Snap-in
10A
120250VAC
2(not included)
83543050
no
no
no
Class I
Black
no
See Remarks
yes
¼ x 1¼ 5x20mm
PBT
10A
250VAC
Screw Mount
10A
120250VAC
1(not included)
83543501
no
no
no
Class I
Black
no
UL 94 V-0
yes
¼ x 1¼ 5x20mm
PBT
10A
250VAC
Snap-in
10A
120250VAC
1(not included)
83543521
no
no
no
Class I
Black
no
UL 94 V-0
yes
¼ x 1¼ 5x20mm
PBT
10A
250VAC
Snap-in
10A
120250VAC
1(not included)
83543531
no
no
no
Class I
Black
no
UL 94 V-0
yes
¼ x 1¼ 5x20mm
PBT
10A
250VAC
Snap-in
10A
120250VAC
2(not included)
83543550
no
no
no
Class I
Black
no
UL 94 V-0
yes
¼ x 1¼ 5x20mm
PBT
10A
250VAC
Screw
10A
120250VAC
1(not included)
83543560
no
no
no
Class I
Black
no
UL 94 V-0
yes
¼ x 1¼ 5x20mm
PBT
10A
250VAC
Screw
10A
120250VAC
2(not included)
83544021
no
no
no
Class I
Black
no
See Remarks
yes
¼ x 1¼ 5x20mm
PBT
10A
250VAC
Screw Mount
10A
120250VAC
1(not included)
Show compressed display (23 products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
Interpower
- Multifunction Power Entry Modules
Numéro de commande
83543030
Dernières modifications
21.04.2023 06:38:57
Unité
Mots clés
IEC
Products
Classifications
CNS
CNSERPBASE Object Properties
Order Number
83543030